46.20 Peripheral Touch Controller (PTC) Electrical Specifications

Table 46-26. Peripheral Touch Controller Module Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PTC_1aCLOAD SC (1)Self Capacitance Mode

(PTC Channel Y0 - Y27)

——14pFMaximum sensor load capacitance
PTC_1bCLOAD SC (1)Self Capacitance Mode

(PTC Channel Y1 - 23, Y28 - 31)

——20pF
PTC_1cCLOAD SC (1)Self Capacitance Mode

(PTC Channel Y24 - Y26)

——17pF
PTC_3CLOAD MC (1)Mutual Capacitance Mode (PTC Channel Y0 - Y31)——31pF
PTC ANALOG GAIN SETTINGS (2)
PTC_5PTCGAINAnalog Gain SettingsGain_1—1—— —
Gain_2—2.1—
Gain_4—4.3—
Gain_8—9.9—
Note:
  1. Maximum capacitive load that the PTC circuitry can compensate for each channel.
  2. Analog Gain is a parameter of the Touch Library. Refer to the "Touch Library Peripheral Touch Controller User Guide".
  3. If larger sensor base capacitance is required, the Microchip support team will guide to resolve by applying external compensation.
  4. To further increase SNR and to speed up touch acquisition for mutual touch sensing, use boost mode from MPLAB Code Configurator (MCC).