46.26 TCC Electrical Specifications

Figure 46-18. TCCx Timer Capture Input Timing Diagrams
Figure 46-19. TCCx Timer Compare Output Timing Diagrams
Table 46-34. TCC0,1 Timer Capture Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.Symbol Min.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGLK_TCCx——nsVDDIO = 2.7V and meet TCC_5 specification
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGLK_TCCx——nsVDDIO = 2.7V and meet TCC_5 specification
TCC_5TCCINPERIODCapture Input Period4/fGLK_TCCx——nsVDDIOx(min)
TCC_7TCCOUTLOWCompare TCCx Output Low Time3*DI_27——nsVDDIO = 2.7V and meet TCC_11 specification
TCC_9TCCOUTHIGHCompare TCCx Output High Time3*DI_25——nsVDDIO = 2.7V and meet TCC_11 specification
TCC_11TCCOUTPERIODCompare Output PeriodTCC_7+TCC_9——nsVDDIO = 2.7V

FCLK_35: Refer to

Maximum Clock Frequencies Electrical Specification

TCC_13fGCLK_TCCxTCC peripheral module clock frequency——FCLK_35MHz
Table 46-35. TCC2 Timer Capture Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.Symbol Min.Typ.Max.UnitsConditions
TCC_19TCCINLOWCapture TCC2 Input Low Time2/fGLK_TCC2——nsVDDIO = 2.7V and meet TCC_23 specification
TCC_21TCCINHIGHCapture TCC2 Input High Time2/fGLK_TCC2——nsVDDIO = 2.7V and meet TCC_23 specification
TCC_23TCCINPERIODCapture Input Period4/fGLK_TCC2——nsVDDIO = 2.7V
TCC_25TCCOUTLOWCompare TCC2 Output Low Time3*DI_27——nsVDDIO = 2.7V and meet TCC_29 specification
TCC_27TCCOUTHIGHCompare TCC2 Output High Time3*DI_25——nsVDDIO = 2.7V and meet TCC_29 specification
TCC_29TCCOUTPERIODCompare Output PeriodTCC_25+TCC_27——nsVDDIO = 2.7V

FCLK_36: Refer to

Maximum Clock Frequencies Electrical Specification

TCC_31fGCLK_TCC2TCC peripheral module clock frequency——FCLK_36MHz