11.2.38 Statistics 12

Name: STATS12
Address: 0x0214
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 FTX[31:24] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 2322212019181716 
 FTX[23:16] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 15141312111098 
 FTX[15:8] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 76543210 
 FTX[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 

Bits 31:0 – FTX[31:0] Frames Transmitted without Error

This bit field counts the number of frames successfully transmitted, .i.e., no underrun and not too many retries.

This field will saturate at 0xFFFFFFFF and will be cleared on read.