11.2.32 Statistics 6
Name: | STATS6 |
Address: | 0x020E |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TFRX[31:24] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TFRX[23:16] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TFRX[15:8] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TFRX[7:0] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – TFRX[31:0] Total Frames Received (including errors)
This bit field counts the number of frames received, including those with errors.
This field will saturate at 0xFFFFFFFF and will be cleared on read.