11.2.34 Statistics 8

Name: STATS8
Address: 0x0210
Reset: 0x00000000
Property: -

Bit 3130292827262524 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 TXAIE[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 

Bits 7:0 – TXAIE[7:0] Transmit Abort Internal Error

This bit field counts the number of frames that were aborted and dropped due to an internal error.

This field will saturate at 0xFF and will be cleared on read.