11.2.10 MAC Specific Address 3 Top Register

The addresses stored in the Specific Address Registers are deactivated at reset or when their corresponding Specific Address Register Bottom is written. They are activated when Specific Address Register Top is written.

Name: MAC_SAT3
Address: 0x027
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 FLTBM[5:0] 
Access ROROR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FLTTYP 
Access ROROROROROROROR/W 
Reset 00000000 
Bit 15141312111098 
 ADDR[47:40]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ADDR[39:32]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 29:24 – FLTBM[5:0] Filter Byte Mask 3

When set, the associated byte of the specific address will not be compared. Bit 24 controls whether the first byte received should be compared. Bit 29 controls whether the last byte received should be compared.

Bit 16 – FLTTYP Filter Type 3

This control bit selects whether this filter should be comparing the MAC source address or the MAC destination address of the received Ethernet frame. When set to zero, the filter is a destination address filter. When set to one, the filter is a source address filter.

Bits 15:0 – ADDR[47:32] Specific Address 3

The most significant bits of the destination address, that is, bits 47:32.