11.2.20 TSU Timer Seconds High Register

Name: MAC_TSH
Address: 0x070
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
 TCS[47:40]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCS[39:32]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – TCS[47:32] Timer Count in Seconds

This register contains the upper 16 bits of the 48-bit timestamp unit seconds counter. It increments by 1 when the TSU nanoseconds counter counts to one second. It may also be incremented when the Timer Adjust Register is written.