11.2.33 Statistics 7
Name: | STATS7 |
Address: | 0x020F |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
FRX[31:24] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FRX[23:16] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FRX[15:8] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FRX[7:0] | |||||||||
Access | RC | RC | RC | RC | RC | RC | RC | RC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – FRX[31:0] Frames Received without Error
This bit field counts the number of frames successfully received. It is only incremented if the frame is successfully filtered and copied to memory.
This field will saturate at 0xFFFFFFFF and will be cleared on read.