11.2.31 Statistics 5

Name: STATS5
Address: 0x020D
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 UHMFRX[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 2322212019181716 
 MHMFRX[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 15141312111098 
 BFRX[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 76543210 
 VTRX[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 

Bits 31:24 – UHMFRX[7:0] Unicast Hash Match Frames Received without Error

This register counts the number of unicast hash matching frames successfully received without error. It is only incremented if the frame is successfully filtered and copied to memory.

This field will saturate at 0xFF and will be cleared on read.

Bits 23:16 – MHMFRX[7:0] Multicast Hash Match Frames Received without Error

This register counts the number of multicast hash matching frames successfully received without error. It is only incremented if the frame is successfully filtered and copied to memory.

This field will saturate at 0xFF and will be cleared on read.

Bits 15:8 – BFRX[7:0] Broadcast Frames Received without Error

This bit field counts the number of broadcast frames successfully received without error. It is only incremented if the frame is successfully filtered and copied to memory.

This field will saturate at 0xFF and will be cleared on read.

Bits 7:0 – VTRX[7:0] VLAN Tagged Frames Received without Error

This bit field counts the number of VLAN tagged frames successfully received without error. It is only incremented if the frame is successfully copied to memory.

This field will saturate at 0xFF and will be cleared on read.