11.2.36 Statistics 10

Name: STATS10
Address: 0x0212
Reset: 0x00000000
Property: -

Bit 3130292827262524 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 XCOL[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 

Bits 7:0 – XCOL[7:0] Excessive Collisions

This register counts the number of frames that failed to be transmitted because they experienced 16 collisions.

This field will saturate at 0xFF and will be cleared on read.