11.2.27 Statistics 1

Name: STATS1
Address: 0x0209
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 RXRER[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 2322212019181716 
 RXBOVR[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 15141312111098 
 RXFOVR[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 76543210 
  
Access RCRCRCRCRCRCRCRC 
Reset 00000000 

Bits 31:24 – RXRER[7:0] Receive Resource Errors

This bit field counts frames that were not received from the network because there was no internal memory resource available at the beginning of frame reception. The receive frame is ignored.

This field will saturate at 0xFF and will be cleared on read.

Bits 23:16 – RXBOVR[7:0] Receive Buffer Overruns

This bit field counts the number of frames that are address recognized but dropped due to a receive buffer overrun during the middle of frame reception.

This field will saturate at 0xFF and will be cleared on read.

Bits 15:8 – RXFOVR[7:0] Receive FIFO Overruns

This bit field counts the number of frames that are address recognized but dropped due to a receive FIFO overrun during the middle of frame reception.

This field will saturate at 0xFF and will be cleared on read.