11.2.21 TSU Timer Seconds Low Register

Name: MAC_TSL
Address: 0x074
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TCS[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TCS[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TCS[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – TCS[31:0] Timer Count in Seconds

This register contains the lower 32 bits of the 48-bit timestamp unit seconds counter. It increments by 1 when the TSU nanoseconds counter counts to one second. It may also be incremented when the Timer Adjust Register is written.