11.2.15 MAC Type ID Match 3 Register

Name: MAC_TIDM3
Address: 0x02C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ENID 
Access R/WRORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
 TID[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – ENID Enable Copying of TID 3 Matched Frames

ValueDescription
0 TID 3 is not part of the comparison match.
1 TID 3 is processed for the comparison match.

Bits 15:0 – TID[15:0] Type ID Match 3

For use in comparisons with received frames type ID/length frames.