11.1.4 Reset Control and Status Register
Name: | OA_RESET |
Address: | 0x03 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWRESET | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | R/W SC | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 0 – SWRESET Software Reset
Note: This bit is self clearing upon reset of the device.
Value | Description |
---|---|
0 | Normal operation |
1 | Device performs a reset |