11.1.14 Transmit Timestamp Capture B (Low)

Name: TTSCBL
Address: 0x0013

Bit 3130292827262524 
 TIMESTAMPB[31:24] 
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
 TIMESTAMPB[23:16] 
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
 TIMESTAMPB[15:8] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 TIMESTAMPB[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 31:0 – TIMESTAMPB[31:0] Captured Egress Timestamp B

This field contains the 32 least significant bits of the 64‑bit captured egress frame timestamp. The format of the timestamp is determined by the state of the Frame Timestamp Select (FTSS) bit in the OPEN Alliance Configuration 0 (OA_CONFIG0) register.