11.1.2 PHY Identification Register

Attention: This register is a reflection of the integrated PHY Clause 22 PHY_ID0 and PHY_ID1 registers.
Tip: The product ID and hardware revision number may be found in the Device Identification (DEVID) register.
Name: OA_PHYID
Address: 0x001

Bit 3130292827262524 
 OUI[21:14] 
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
 OUI[13:6] 
Access RORORORORORORORO 
Reset 00000111 
Bit 15141312111098 
 OUI[5:0]MODEL[5:4] 
Access RORORORORORORORO 
Reset 11000001 
Bit 76543210 
 MODEL[3:0]REVISION[3:0] 
Access RORORORORORORORO 
Reset 10110011 

Bits 31:10 – OUI[21:0] Organizationally Unique Identifier

This field contains the 19th through the 24th bits of the Organizationally Unique Identifier (OUI) as specified in IEEE Std 802.3 Clause 22. OUI = 00800Fh

Bits 9:4 – MODEL[5:0] Manufacturer’s Model Number

Six-bit manufacturer’s integrated PHY identification number.

ValueDescription
011011 LAN8650/1 Integrated PHY

Bits 3:0 – REVISION[3:0] Manufacturer’s Revision Number

Four-bit integrated PHY revision number.

ValueDescription
0011 Integrated PHY Revision 3