Bits 31:0 – TIMESTAMPA[31:0] Captured Egress
Timestamp A
This field contains the 32 least
significant bits of the 64‑bit captured egress frame timestamp. The format of the
timestamp is determined by the state of the Frame Timestamp Select (FTSS) bit in the OPEN Alliance Configuration 0 (OA_CONFIG0) register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.