11.1.1 Identification Register

Name: OA_ID
Address: 0x000

Bit 3130292827262524 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 2322212019181716 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 MAJVER[3:0]MINVER[3:0] 
Access RORORORORORORORO 
Reset 00010001 

Bits 7:4 – MAJVER[3:0] Major Version

This field contains the major version identifier of the OPEN Alliance 10BASE-T1x MAC-PHY Serial Interface specification supported by this device.
Note: This device is designed to conform to version 1.1 of the OPEN Alliance specification.

Bits 3:0 – MINVER[3:0] Minor Version

This field contains the minor version identifier of the OPEN Alliance 10BASE-T1x MAC-PHY Serial Interface specification supported by this device.
Note: This device is designed to conform to version 1.1 of the OPEN Alliance specification.