11.1.19 PHY Identifier 1 Register

Name: PHY_ID1
Address: 0xFF02

Bit 15141312111098 
 OUI[2:9] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 OUI[10:17] 
Access RORORORORORORORO 
Reset 00000111 

Bits 15:8 – OUI[2:9] Organizationally Unique Identifier

This field contains the 3rd through the 10th bits of the Organizationally Unique Identifier (OUI) as specified in IEEE Std 802.3 Clause 22. OUI = 00800Fh

Bits 7:0 – OUI[10:17] Organizationally Unique Identifier

This field contains the 11th through the 18th bits of the Organizationally Unique Identifier (OUI) as specified in IEEE Std 802.3 Clause 22. OUI = 00800Fh