11.1.20 PHY Identifier 2 Register

This register contains the model number and hardware revision for the integrated PHY block only.

Name: PHY_ID2
Address: 0xFF03

Bit 15141312111098 
 OUI[18:23]MODEL[5:4] 
Access RORORORORORORORO 
Reset 11000001 
Bit 76543210 
 MODEL[3:0]REV[3:0] 
Access RORORORORORORORO 
Reset 10110011 

Bits 15:10 – OUI[18:23] Organizationally Unique Identifier

This field contains the 19th through the 24th bits of the Organizationally Unique Identifier (OUI) as specified in IEEE Std 802.3 Clause 22. OUI = 00800Fh

Bits 9:4 – MODEL[5:0] Manufacturer’s Model Number

Six-bit manufacturer’s integrated PHY identification number.
ValueDescription
011011 LAN8650/1 Integrated PHY

Bits 3:0 – REV[3:0] Manufacturer’s Revision Number

Four-bit integrated PHY revision number.

ValueDescription
0011 Silicon revision 3