36.7.21 Pipe Interrupt Flag Set

Table 36-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PINTENSET - HOST_PIPE Mode
Offset: 0x109
Reset: 0x00
Property: RW

Bit 76543210 
   STALLTXSTPPERRTRFAILTRCPT[1:0] 
Access RWRWRWRWRWRW 
Reset 000000 

Bit 5 – STALL Stall Interrupt Enable

Bit 4 – TXSTP Transmit Setup Interrupt Enable

Bit 3 – PERR Pipe Error Interrupt Enable

Bit 2 – TRFAIL Error Flow Interrupt Enable

Bits 1:0 – TRCPT[1:0] Transfer Complete x Interrupt Enable