36.7.12 End Point Pipe Status Set

Table 36-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EPSTATUSSET - DEVICE_ENDPOINT Mode
Offset: 0x105
Reset: 0x00
Property: W

Bit 76543210 
 BK1RDYBK0RDYSTALLRQ[1:0] CURBKDTGLINDTGLOUT 
Access WWWWWWW 
Reset 0000000 

Bit 7 – BK1RDY Bank 1 Ready Set

Bit 6 – BK0RDY Bank 0 Ready Set

Bits 5:4 – STALLRQ[1:0] Stall x Request Set

Bit 2 – CURBK Current Bank Set

Bit 1 – DTGLIN Data Toggle IN Set

Bit 0 – DTGLOUT Data Toggle OUT Set