36.7.14 End Point Pipe Status

Table 36-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EPSTATUS - DEVICE_ENDPOINT Mode
Offset: 0x106
Reset: 0x00
Property: R

Bit 76543210 
 BK1RDYBK0RDYSTALLRQ[1:0] CURBKDTGLINDTGLOUT 
Access RRRRRRR 
Reset 0000000 

Bit 7 – BK1RDY Bank 1 ready

Bit 6 – BK0RDY Bank 0 ready

Bits 5:4 – STALLRQ[1:0] Stall x Request

Bit 2 – CURBK Current Bank

Bit 1 – DTGLIN Data Toggle In

Bit 0 – DTGLOUT Data Toggle Out