36.7.16 End Point Interrupt Flag

Table 36-17. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EPINTFLAG - DEVICE_ENDPOINT Mode
Offset: 0x107
Reset: 0x00
Property: RW

Bit 76543210 
  STALL[1:0]RXSTPTRFAIL[1:0]TRCPT[1:0] 
Access RWRWRWRWRW 
Reset 0000000 

Bits 6:5 – STALL[1:0] Stall x In/out

Bit 4 – RXSTP Received Setup

Bits 3:2 – TRFAIL[1:0] Error Flow x

Bits 1:0 – TRCPT[1:0] Transfer Complete x