36.7.4 Finite State Machine Status

Table 36-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FSMSTATUS
Offset: 0x00D
Reset: 0x01
Property: R

Bit 76543210 
  FSMSTATE[6:0] 
Access RRRRRRR 
Reset 0000001 

Bits 6:0 – FSMSTATE[6:0] Fine State Machine Status

ValueNameDescription
0x1OFFOFF (L3). It corresponds to the powered-off, disconnected, and disabled state
0x2ONON (L0). It corresponds to the Idle and Active states
0x4SUSPENDSUSPEND (L2)
0x8SLEEPSLEEP (L1)
0x10DNRESUMEDNRESUME. Down Stream Resume.
0x20UPRESUMEUPRESUME. Up Stream Resume.
0x40RESETRESET. USB lines Reset.