36.7.18 End Point Interrupt Clear Flag

Table 36-19. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EPINTENCLR - DEVICE_ENDPOINT Mode
Offset: 0x108
Reset: 0x00
Property: RW

Bit 76543210 
  STALL[1:0]RXSTPTRFAIL[1:0]TRCPT[1:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 

Bits 6:5 – STALL[1:0] Stall x In/Out Interrupt Disable

Bit 4 – RXSTP Received Setup Interrupt Disable

Bits 3:2 – TRFAIL[1:0] Error Flow x Interrupt Disable

Bits 1:0 – TRCPT[1:0] Transfer Complete x Interrupt Disable