36.7.19 Pipe Interrupt Flag Clear

Table 36-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PINTENCLR - HOST_PIPE Mode
Offset: 0x108
Reset: 0x00
Property: RW

Bit 76543210 
   STALLTXSTPPERRTRFAILTRCPT[1:0] 
Access RWRWRWRWRWRW 
Reset 000000 

Bit 5 – STALL Stall Inetrrupt Disable

Bit 4 – TXSTP Transmit Setup Interrupt Disable

Bit 3 – PERR Pipe Error Interrupt Disable

Bit 2 – TRFAIL Error Flow Interrupt Disable

Bits 1:0 – TRCPT[1:0] Transfer Complete x Disable