36.7.3 USB Quality Of Service

Table 36-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: QOSCTRL
Offset: 0x003
Reset: 0x0F
Property: RW

Bit 76543210 
     DQOS[1:0]CQOS[1:0] 
Access RWRWRWRW 
Reset 1111 

Bits 3:2 – DQOS[1:0] Data Quality of Service

Bits 1:0 – CQOS[1:0] Configuration Quality of Service