36.7.8 End Point Configuration

Table 36-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PCFG - HOST_PIPE Mode
Offset: 0x100
Reset: 0x00
Property: RW

Bit 76543210 
   PTYPE[2:0]BKPTOKEN[1:0] 
Access RWRWRWRWRWRW 
Reset 000000 

Bits 5:3 – PTYPE[2:0] Pipe Type

Bit 2 – BK Pipe Bank

Bits 1:0 – PTOKEN[1:0] Pipe Token