36.7.11 End Point Pipe Status Clear

Table 36-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PSTATUSCLR - HOST_PIPE Mode
Offset: 0x104
Reset: 0x00
Property: W

Bit 76543210 
 BK1RDYBK0RDY PFREEZE CURBK DTGL 
Access WWWWR 
Reset 00000 

Bit 7 – BK1RDY Bank 1 Ready Clear

Bit 6 – BK0RDY Bank 0 Ready Clear

Bit 4 – PFREEZE Pipe Freeze Clear

Bit 2 – CURBK Curren Bank clear

Bit 0 – DTGL Data Toggle clear