36.7.15 End Point Pipe Status

Table 36-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PSTATUS - HOST_PIPE Mode
Offset: 0x106
Reset: 0x00
Property: R

Bit 76543210 
 BK1RDYBK0RDY PFREEZE CURBK DTGL 
Access RRRRR 
Reset 00000 

Bit 7 – BK1RDY Bank 1 ready

Bit 6 – BK0RDY Bank 0 ready

Bit 4 – PFREEZE Pipe Freeze

Bit 2 – CURBK Current Bank

Bit 0 – DTGL Data Toggle