36.7.9 Bus Access Period of Pipe

Table 36-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BINTERVAL - HOST_PIPE Mode
Offset: 0x103
Reset: 0x00
Property: RW

Bit 76543210 
 BITINTERVAL[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 7:0 – BITINTERVAL[7:0] Bit Interval