36.7.7 End Point Configuration

Table 36-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EPCFG - DEVICE_ENDPOINT Mode
Offset: 0x100
Reset: 0x00
Property: RW

Bit 76543210 
 NYETDISEPTYPE1[2:0] EPTYPE0[2:0] 
Access RWRWRWRWRWRWRW 
Reset 0000000 

Bit 7 – NYETDIS NYET Token Disable

Bits 6:4 – EPTYPE1[2:0] End Point Type1

Bits 2:0 – EPTYPE0[2:0] End Point Type0