36.7.1 Control A

Table 36-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x000
Reset: 0x00
Property: RW

Bit 76543210 
 MODE    RUNSTDBYENABLESWRST 
Access RWRWRWRW 
Reset 0000 

Bit 7 – MODE Operating Mode

ValueNameDescription
0DEVICEDevice Mode
1HOSTHost Mode

Bit 2 – RUNSTDBY Run in Standby Mode

Bit 1 – ENABLE Enable

Bit 0 – SWRST Software Reset