36.7.13 End Point Pipe Status Set

Table 36-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PSTATUSSET - HOST_PIPE Mode
Offset: 0x105
Reset: 0x00
Property: W

Bit 76543210 
 BK1RDYBK0RDY PFREEZE CURBK DTGL 
Access WWWWW 
Reset 00000 

Bit 7 – BK1RDY Bank 1 Ready Set

Bit 6 – BK0RDY Bank 0 Ready Set

Bit 4 – PFREEZE Pipe Freeze Set

Bit 2 – CURBK Current Bank Set

Bit 0 – DTGL Data Toggle Set