30.1.1.12 FDMT Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1 and Table 30-2.

Legend: PO = Program Once bit

Name: FDMT
Offset: 0xF3C

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DMTDIS 
Access R/PO 
Reset 1 

Bit 0 – DMTDIS DMT Disable bit

ValueDescription
1

DMT is disabled

0

DMT is enabled