30.1.1.13 FDEVOPT Configuration Register

Note:
  1. Fixed pin option is only available for higher pin packages (48-pin, 64-pin and 80-pin).
  2. The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1 and Table 30-2.

Legend: PO = Program Once bit, r = Reserved bit

Name: FDEVOPT
Offset: 0xF40

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  ALTTMSSPI2PINDUPPWM SMBENReserved[1:0] 
Access R/POR/POR/POR/POrr 
Reset 111100 
Bit 76543210 
 Reserved ALTI2C3ALTI2C2ALTI2C1Reserved   
Access rR/POR/POR/POr 
Reset 11111 

Bit 14 – ALTTMS Alternate TMS Pin Mapping bit

ValueDescription
1 Default location for TMS pin (shared with PWM pin: RB10)
0

Alternate location for TMS pin (without PWM pin: RB2)

Bit 13 – SPI2PIN  Main SPI #2 Fast I/O Pad Disable bit(1)

ValueDescription
1 Host SPI2 uses PPS (I/O remap) to make connections with device pins
0 Host SPI2 uses direct connections with specified device pins

Bit 12 – DUPPWM Duplicate PWM Pin Mapping bit

ValueDescription
1 Default PWM4 functions on PPS and fixed pins
0 PWM4 functions only on fixed pins

Bit 10 – SMBEN  Select Input Voltage Threshold for I2C Pads to be SMBus 3.0 Compliant bit

ValueDescription
1

Enables SMBus 3.0 input threshold voltage

0

I2C pad input buffer operation

Bits 9:8 – Reserved[1:0]  Maintain as ‘0’

Bit 7 – Reserved  Maintain as ‘1’

Bit 5 – ALTI2C3 Alternate I2C3 Pin Mapping bit

ValueDescription
1

Default location for SCL3/SDA3 pins

0

Alternate location for SCL3/SDA3 pins (ASCL3/ASDA3)

Bit 4 – ALTI2C2 Alternate I2C2 Pin Mapping bit

ValueDescription
1

Default location for SCL2/SDA2 pins

0

Alternate location for SCL2/SDA2 pins (ASCL2/ASDA2)

Bit 3 – ALTI2C1 Alternate I2C1 Pin Mapping bit

ValueDescription
1

Default location for SCL1/SDA1 pins

0

Alternate location for SCL1/SDA1 pins (ASCL1/ASDA1)

Bit 2 – Reserved  Maintain as ‘1’