30.1.1.7 FICD Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1 and Table 30-2.

Legend: PO = Program Once bit, r = Reserved bit

Name: FICD
Offset: 0xF28

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 NOBTSWPReserved[6:0] 
Access R/POrrrrrrr 
Reset 10000001 
Bit 76543210 
   JTAGEN   ICS[1:0] 
Access R/POR/POR/PO 
Reset 111 

Bit 15 – NOBTSWP  BOOTSWP Instruction Disable bit

ValueDescription
1

BOOTSWP instruction is disabled

0

BOOTSWP instruction is enabled

Bits 14:8 – Reserved[6:0]  Maintain as ‘1’

Bit 5 – JTAGEN JTAG Enable bit

ValueDescription
1

JTAG port is enabled

0

JTAG port is disabled

Bits 1:0 – ICS[1:0] ICD Communication Channel Select bits

ValueDescription
11 Communicates on PGC1 and PGD1
10 Communicates on PGC2 and PGD2
01 Communicates on PGC3 and PGD3
00

Reserved, do not use