30.1.1.11 FDMTCNTH Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1 and Table 30-2.

Legend: PO = Program Once bit

Name: FDMTCNTH
Offset: 0xF38

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 DMTCNT[31:24]  
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 11111111 
Bit 76543210 
 DMTCNT[23:16]  
Access R/POR/POR/POR/POR/POR/POR/POR/PO 
Reset 11111111 

Bits 15:0 – DMTCNT[31:16] DMT Instruction Count Time-out Value Upper 16 bits