30.1.1.2 FSIGN Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1 and Table 30-2.

Legend: r = Reserved bit

Name: FSIGN
Offset: 0xF14

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 Reserved        
Access r 
Reset 0 
Bit 76543210 
          
Access  
Reset  

Bit 15 – Reserved  Maintain as ‘0’