30.1.1.3 FOSCSEL Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1 and Table 30-2.
Legend: PO = Program Once bit
Name: FOSCSEL
Offset: 0xF18

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 IESO    FNOSC[2:0] 
Access R/POR/POR/POR/PO 
Reset 1111 

Bit 7 – IESO Internal External Switchover bit

ValueDescription
1 Internal External Switchover mode is enabled (Two-Speed Start-up is enabled)
0 Internal External Switchover mode is disabled (Two-Speed Start-up is disabled)

Bits 2:0 – FNOSC[2:0] Initial Oscillator Source Selection bits

ValueDescription
111 Internal Fast RC (FRC) Oscillator with Postscaler
110 Backup Fast RC (BFRC)
101 LPRC Oscillator
100 Reserved
011 Primary Oscillator with PLL (XTPLL, HSPLL, ECPLL)
010 Primary (XT, HS, EC) Oscillator
001 Internal Fast RC Oscillator with PLL (FRCPLL)
000 Fast RC (FRC) Oscillator