30.1.1 Configuration Registers
Note: The address offset values in this table are placeholder values. For
accurate configuration addresses, see Table 30-1 and Table 30-2.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | FSEC | 23:16 | ||||||||
| 15:8 | AIVTDIS | CSS[2:0] | CWRP | |||||||
| 7:0 | GSS[1:0] | GWRP | BSEN | BSS[1:0] | BWRP | |||||
0x03 ... 0x0F0F | Reserved | |||||||||
| 0x0F10 | FBSLIM | 23:16 | ||||||||
| 15:8 | BSLIM[12:8] | |||||||||
| 7:0 | BSLIM[7:0] | |||||||||
0x0F13 | Reserved | |||||||||
| 0x0F14 | FSIGN | 23:16 | ||||||||
| 15:8 | Reserved | |||||||||
| 7:0 | ||||||||||
0x0F17 | Reserved | |||||||||
| 0x0F18 | FOSCSEL | 23:16 | ||||||||
| 15:8 | ||||||||||
| 7:0 | IESO | FNOSC[2:0] | ||||||||
0x0F1B | Reserved | |||||||||
| 0x0F1C | FOSC | 23:16 | ||||||||
| 15:8 | XTBST | XTCFG[1:0] | PLLKEN | |||||||
| 7:0 | FCKSM[1:0] | OSCIOFNC | POSCMD[1:0] | |||||||
0x0F1F | Reserved | |||||||||
| 0x0F20 | FWDT | 23:16 | ||||||||
| 15:8 | FWDTEN | SWDTPS[4:0] | WDTWIN[1:0] | |||||||
| 7:0 | WINDIS | RCLKSEL[1:0] | RWDTPS[4:0] | |||||||
0x0F23 | Reserved | |||||||||
| 0x0F24 | FPOR | 23:16 | ||||||||
| 15:8 | ||||||||||
| 7:0 | BISTDIS | Reserved[1:0] | ||||||||
0x0F27 | Reserved | |||||||||
| 0x0F28 | FICD | 23:16 | ||||||||
| 15:8 | NOBTSWP | Reserved[6:0] | ||||||||
| 7:0 | JTAGEN | ICS[1:0] | ||||||||
0x0F2B | Reserved | |||||||||
| 0x0F2C | FDMTIVTL | 23:16 | ||||||||
| 15:8 | DMTIVT[15:8] | |||||||||
| 7:0 | DMTIVT[7:0] | |||||||||
0x0F2F | Reserved | |||||||||
| 0x0F30 | FDMTIVTH | 23:16 | ||||||||
| 15:8 | DMTIVT[31:24] | |||||||||
| 7:0 | DMTIVT[23:16] | |||||||||
0x0F33 | Reserved | |||||||||
| 0x0F34 | FDMTCNTL | 23:16 | ||||||||
| 15:8 | DMTCNT[15:8] | |||||||||
| 7:0 | DMTCNT[7:0] | |||||||||
0x0F37 | Reserved | |||||||||
| 0x0F38 | FDMTCNTH | 23:16 | ||||||||
| 15:8 | DMTCNT[31:24] | |||||||||
| 7:0 | DMTCNT[23:16] | |||||||||
0x0F3B | Reserved | |||||||||
| 0x0F3C | FDMT | 23:16 | ||||||||
| 15:8 | ||||||||||
| 7:0 | DMTDIS | |||||||||
0x0F3F | Reserved | |||||||||
| 0x0F40 | FDEVOPT | 23:16 | ||||||||
| 15:8 | ALTTMS | SPI2PIN | DUPPWM | SMBEN | Reserved[1:0] | |||||
| 7:0 | Reserved | ALTI2C3 | ALTI2C2 | ALTI2C1 | Reserved | |||||
0x0F43 | Reserved | |||||||||
| 0x0F44 | FALTREG | 23:16 | ||||||||
| 15:8 | CTXT4[2:0] | CTXT3[2:0] | ||||||||
| 7:0 | CTXT2[2:0] | CTXT1[2:0] | ||||||||
0x0F47 ... 0x0FFB | Reserved | |||||||||
| 0x0FFC | FBTSEQ | 23:16 | IBSEQ[11:0] | |||||||
| 15:8 | IBSEQ[11:0] | BSEQ[11:8] | ||||||||
| 7:0 | BSEQ[7:0] | |||||||||