30.1.1 FSEC Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1 and Table 30-2.

Legend: PO = Program Once bit

Name: FSEC
Offset: 0x00

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 AIVTDIS   CSS[2:0]CWRP 
Access R/POR/POR/POR/POR/PO 
Reset 11111 
Bit 76543210 
 GSS[1:0]GWRP BSENBSS[1:0]BWRP 
Access R/POR/POR/POR/POR/POR/POR/PO 
Reset 1111111 

Bit 15 – AIVTDIS Alternate Interrupt Vector Table Disable bit

ValueDescription
1

Disables AIVT

0

Enables AIVT

Bits 11:9 – CSS[2:0] Configuration Segment Code Flash Protection Level bits

ValueDescription
111

No protection (other than CWRP write protection)

110

Standard security

10x

Enhanced security

0xx

High security

Bit 8 – CWRP Configuration Segment Write-Protect bit

ValueDescription
1

Configuration Segment is not write-protected

0

Configuration Segment is write-protected

Bits 7:6 – GSS[1:0] General Segment Code Flash Protection Level bits

ValueDescription
11

No protection (other than GWRP write protection)

10

Standard security

0x

High security

Bit 5 – GWRP General Segment Write-Protect bit

ValueDescription
1

User program memory is not write-protected

0

User program memory is write-protected

Bit 3 – BSEN Boot Segment Control bit

ValueDescription
1

No Boot Segment

0

Boot Segment size is determined by BSLIM[12:0]

Bits 2:1 – BSS[1:0] Boot Segment Code Flash Protection Level bits

ValueDescription
11

No protection (other than BWRP write protection)

10

Standard security

0x

High security

Bit 0 – BWRP Boot Segment Write-Protect bit

ValueDescription
1

User program memory is not write-protected

0

User program memory is write-protected