32.8.119 Write Control Protection Register

Table 32-134. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: WPCTRL
Offset: 0x0030
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 WPKEY[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 WPKEY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 WPKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
       WPLCKWPEN 
Access R/WR/W 
Reset 00 

Bits 31:8 – WPKEY[23:0] Write Protection Key

Writing a value other than ETH_WPCTRL_KEY to this field cancels write operation to his register and generates a client bus error. This field always returns 0 on read.

Bit 1 – WPLCK Write Lock Bit

ValueDescription
0WPCTRL is not write-protected.
1WPCTRL register is write-protected. Non-debugger writes to this register are canceled and generate a client bus error. This bit can only be cleared by a hardware reset.

Bit 0 – WPEN Write Protection Enable

ValueDescription
0Register write protection disabled.
1Register write protection enabled. Non-debugger writes to registers marked with write protection property are canceled and generate a client bus error.