32.8.131 Transmit Pause Quantum 1

Table 32-146. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: TPQ1
Offset: 0x00260
Reset: 0xFFFFFFFF
Property: Read/Write

Bit 3130292827262524 
 QP3[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 QP3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 QP2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 QP2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:16 – QP3[15:0] Transmit Pause Quantum Priority 3

Written with the pause quantum value for pause frame transmission of priority 3.

Bits 15:0 – QP2[15:0] Transmit Pause Quantum Priority 2

Written with the pause quantum value for pause frame transmission of priority 2.