32.8.122 Receive Side Coalescing
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | RSCCTRL |
Offset: | 0x0058 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RSCCTRLMSK | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RSCCTRLEN[14:7] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RSCCTRLEN[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 16 – RSCCTRLMSK Receive Side Coalescing Clear Mask
Mask the clearing of the RSCCTRLEN bits. When set to 1 this bit will prevent the hardware from clearing the RSCCTRLEN bits when the state machines detect a flag set during the coalescing function.
Bits 15:1 – RSCCTRLEN[14:0] Receive Side Coalescing Enable
Enables Receive Side Coalescing. Bit 1 enables RSC on queue 1, Bit 2 on queue 2 etc. RSC on queue 0 is not permitted.