32.8.121 AXI Max Pipeline

Table 32-136. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: AXIMP
Offset: 0x0054
Reset: 0x00000101
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 AXIMWR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 
Bit 76543210 
 AXIMRR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 15:8 – AXIMWR[7:0] Max Write Pipeline

Defines the maximum number of outstanding AXI write requests that can be issued by the DMA via the AW channel.

Bits 7:0 – AXIMRR[7:0] Max Read Pipeline

Defines the maximum number of outstanding AXI read requests that can be issued by the DMA via the AR channel.