32.8.113 GMAC Interrupt Enable Register
Priority Queue x
The following values are valid for all
listed bit names of this register:
0: No effect.
1: Enables the corresponding
interrupt.
Table 32-128. Register Bit Attribute
Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable bit
HC
Cleared by Hardware
(Grey cell)
Unimplemented
W
Writable bit
HS
Set by Hardware
X
Bit is unknown at Reset
K
Write to clear
S
Software settable bit
—
—
Name:
IERQ
Offset:
0x1600 + (n-1)*0x04 [n=1..5]
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
HRESP
ROVR
Access
W
W
Reset
–
–
Bit
7
6
5
4
3
2
1
0
TCOMP
TFC
RLEX
TUR
TXUBR
RXUBR
RCOMP
Access
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
Bit 11 – HRESP HRESP Not OK
Bit 10 – ROVR Receive Overrun
Bit 7 – TCOMP Transmit
Complete
Bit 6 – TFC Transmit Frame Corruption Due to AXI
Error
Bit 5 – RLEX Retry Limit Exceeded or Late
Collision
Bit 4 – TUR Transmit Underrun
Bit 3 – TXUBR TX Used Bit Read
Bit 2 – RXUBR RX Used Bit Read
Bit 1 – RCOMP Receive Complete
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.