43.3 Thermal Specifications

Table 43-3. Thermal Operating Conditions
RatingSymbolMin.TypMax.Unit
Industrial Temperature Devices:
Operating ambient temperature rangeTA-40—+85°C
Operating junction temperature rangeTJ-40—+105°C
Extended Temperature Range:
Operating ambient temperature rangeTA-40—+125°C
Operating junction temperature rangeTJ-40—+145°C
Maximum allowed power dissipationPDMAX(TJ – TA)/ϴJAW
Table 43-4. Thermal Packaging Characteristics
CharacteristicsSymbolTypMax.Unit

Thermal Resistance, 48-pin VQFN (7 mm x 7 mm x 0.9 mm) Package

ϴJA31.6—°C/W(1)
Thermal Resistance, 32-pin VQFN (5 mm x 5 mm x 1 mm) PackageϴJA35.1—°C/W(1)
Note:
  1. The junction-to-ambient thermal resistance, ϴJA, numbers are achieved by package simulations. JEDEC standard.