43.20 FRC AC Electrical Specifications

Table 43-21. FRC AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDDIO = VDDANA 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp

-40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FRC1FINTFREQInternal FRC frequency —8 —MHzFactory calibrated with tune bits set to 0x0
FRC2TSUFRCStart-up time of internal FRC —15 —μs —
FRC3FACCUFRC accuracy—5—%—
FRC5DUTY_CYCLEFRC duty cycle455055%—
FRC6C_USEFRC user tune -1.6256.2991.615%

Frequency drift = [ (Maximum frequency measured - Minimum frequency measured)/(Default frequency of 8 MHz) ] * 100;

Maximum frequency drift possible by using the frequency trim bits

FRC7C_USER_STEP_SIZEFRC user tune step size0.04670.0460.0472%

Step size = (% Drift across Osc tune)/(Total number of trim bit combinations); Change in frequency with incremental trim bit

Note: These parameters are characterized but not tested in manufacturing.